IESNA:LM-63-2002
[TEST]P954055
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-935-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27690
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5558.5 5561.4 5549.7 5524.8 5379.8 5228.9 5204 5324.2 5602.4 5973
6421.2 6936.8 7480.2 7877.1 8181.8 8483.5 8758.9 8924.4 8981.5 8920
8609.5 8051.4 7338.1 6207.4 4558.1 2654 2060.8 1885.1 1675.6 1365.1
1048.7 814.4 610.8 382.3 218.2 87.9 0
5558.5 5535.1 5523.4 5507.2 5366.6 5212.8 5190.9 5299.3 5567.3 5949.6
6386.1 6884.1 7427.5 7837.6 8130.5 8438.1 8710.5 8886.3 8968.3 8895.1
8561.1 8014.8 7289.8 6110.7 4414.6 2570.5 2037.4 1867.5 1655.1 1341.7
1035.5 804.1 581.5 367.6 212.4 85 0
5558.5 5551.2 5545.3 5529.2 5417.9 5270 5223.1 5312.4 5546.8 5905.6
6330.4 6807.9 7346.9 7821.5 8149.5 8454.2 8775 8993.2 9129.4 9117.7
8892.1 8391.2 7704.3 6635.1 5057.6 2990.9 2074 1883.6 1707.8 1464.7
1182 878.8 650.3 424.8 231.4 105.5 0
5558.5 5545.3 5538 5551.2 5475 5347.6 5290.5 5335.9 5499.9 5787
6169.3 6595.5 7089.1 7622.3 8048.5 8386.8 8712 8994.7 9163.1 9242.2
9154.3 8846.7 8298.9 7338.1 5891 3768.7 2134.1 1770.8 1611.2 1420.8
1218.6 1012.1 783.6 522.9 298.8 133.3 0
5558.5 5552.6 5557 5586.3 5571.7 5504.3 5420.8 5412 5486.7 5658.1
5921.7 6261.6 6668.7 7137.4 7648.6 8121.7 8489.4 8808.7 9091.3 9299.3
9357.9 9229 8908.3 8385.4 7363 5549.7 3089 1567.2 1233.3 1038.5
846.6 682.5 531.7 375 203.6 74.7 0
5558.5 5561.4 5577.5 5617.1 5655.2 5655.2 5615.6 5579 5584.9 5656.6
5798.7 6021.3 6321.6 6676.1 7073 7576.8 8112.9 8565.5 8827.7 8950.7
9031.3 9070.8 9057.7 9041.5 8884.8 7962.1 5961.3 3320.5 1510.1 969.6
763.1 591.7 432.1 297.3 171.4 63 0
5558.5 5564.4 5595.1 5642 5709.4 5769.4 5810.4 5842.7 5839.7 5895.4
5989.1 6132.7 6331.9 6560.4 6840.1 7181.4 7569.5 7995.8 8379.5 8697.3
9018.1 9378.4 9738.7 10113.7 10578 10838.7 10034.6 7938.6 5129.3 2576.4
1236.2 760.2 515.6 335.4 191.9 67.4 0
5558.5 5568.8 5611.2 5678.6 5751.8 5825.1 5913 6012.6 6132.7 6286.5
6482.7 6708.3 6951.4 7220.9 7541.7 7934.2 8378 8867.2 9400.4 9977.5
10643.9 11371.9 12186.2 12996.2 13904.3 14960.4 15990 16250.8 15304.6 13056.3
9705 6156.1 3590 1983.2 875.9 210.9 0
5558.5 5583.4 5634.7 5712.3 5788.5 5857.3 5940.8 6055 6188.3 6390.4
6657 6963.1 7326.4 7774.6 8319.4 8994.7 9776.8 10682 11657.5 12653.5
13785.7 14860.8 16129.2 17418.1 18964.8 20485.2 22418.6 24489.6 26137.4 25964.6
22849.2 17218.9 10884.1 4361.9 796.8 175.8 0
5558.5 5581.9 5644.9 5718.2 5794.3 5876.3 5962.8 6078.5 6217.6 6418.3
6664.3 6960.2 7310.3 7759.9 8318 9026.9 9838.3 10819.7 11903.5 13013.8
14179.7 15370.5 16646.2 18037.7 19522.9 21071.1 22828.7 24738.6 26604.7 26934.2
23826.1 17390.3 9866.2 2569.1 547.8 162.6 0
5558.5 5580.5 5630.3 5728.4 5809 5898.3 5971.5 6078.5 6224.9 6400.7
6613.1 6854.8 7130.1 7508 8004.5 8605.1 9331.5 10225 11243 12353.2
13469.3 14613.2 15795.2 17056.3 18433.1 19786.5 21197 22431.8 23370.6 22698.3
19562.4 13481 5867.6 1132.2 341.3 112.8 0
5558.5 5574.6 5642 5726.9 5804.6 5882.2 5955.4 6040.4 6159 6286.5
6437.3 6583.8 6730.3 6928 7218 7601.7 8063.1 8682.7 9412.1 10238.2
11137.5 12067.6 12981.6 13910.2 14875.4 15779.1 16685.8 17507.5 17681.8 16149.7
13022.6 8947.8 3818.5 760.2 228.5 63 0
5558.5 5574.6 5630.3 5694.7 5759.2 5798.7 5838.3 5871.9 5902.7 5939.3
5951 5911.5 5836.8 5757.7 5702 5699.1 5778.2 6003.8 6369.9 6831.3
7377.7 7979.6 8586 9189.5 9775.4 10263.1 10553.1 10715.7 10302.6 8666.6
6355.3 3929.8 1567.2 445.3 164 41 0
5558.5 5554.1 5567.3 5586.3 5574.6 5497 5376.9 5196.7 4959.4 4646
4253.5 3796.5 3342.4 2963.1 2661.3 2412.3 2220.5 2097.4 2034.5 2019.8
2059.4 2138.4 2214.6 2289.3 2324.5 2267.3 2091.6 1811.8 1384.1 982.8
714.8 518.5 377.9 265.1 159.7 42.5 0
5558.5 5521.9 5476.5 5387.1 5226 4958 4599.1 4143.6 3633.9 3171.1
2791.7 2462.1 2157.5 1931.9 1808.9 1751.8 1712.2 1663.9 1612.6 1564.3
1507.2 1429.5 1338.7 1258.2 1180.5 1102.9 1026.7 944.7 848.1 738.2
625.4 515.6 398.4 273.9 149.4 33.7 0
5558.5 5485.3 5352 5126.4 4774.9 4275.4 3727.6 3206.2 2822.5 2495.8
2217.5 2060.8 1970 1890.9 1808.9 1740.1 1703.4 1690.3 1665.4 1609.7
1529.1 1448.6 1366.6 1287.5 1201 1116.1 1029.7 937.4 848.1 749.9
645.9 530.2 398.4 257.8 131.8 27.8 0
5558.5 5461.8 5237.7 4870.1 4331.1 3673.4 3116.9 2731.6 2424.1 2232.2
2141.4 2057.9 1970 1876.3 1789.9 1737.1 1721 1712.2 1691.7 1625.8
1473.5 1387.1 1309.4 1234.7 1165.9 1101.4 1022.4 934.5 840.7 735.3
621 498 369.1 249 133.3 36.6 0
5558.5 5423.8 5111.8 4603.5 3906.3 3220.9 2782.9 2459.2 2283.5 2207.3
2112.1 2019.8 1956.8 1889.5 1797.2 1738.6 1712.2 1677.1 1521.8 1455.9
1433.9 1425.1 1400.2 1360.7 1300.6 1221.6 1110.2 1006.2 892 777.8
660.6 543.4 421.8 298.8 175.8 60.1 0
5558.5 5413.5 5032.7 4401.4 3609 2989.4 2598.4 2347.9 2273.2 2186.8
2081.3 2009.6 1964.2 1904.1 1794.2 1719.5 1661 1499.8 1444.2 1420.8
1401.7 1397.3 1379.7 1332.9 1252.3 1157.1 1054.6 943.3 827.6 723.6
622.5 522.9 427.7 331 332.5 251.9 0
5558.5 5374 4921.4 4208.1 3383.4 2850.3 2487 2325.9 2271.7 2173.6
2072.5 2008.1 1970 1910 1781.1 1668.3 1520.3 1404.6 1368 1334.3
1312.4 1299.2 1239.1 1171.8 1095.6 1019.4 930.1 843.7 748.5 651.8
561 467.2 379.4 457 410.1 137.7 0
5558.5 5362.2 4881.8 4139.2 3291.2 2739 2413.8 2317.1 2267.3 2172.1
2072.5 2012.5 1984.7 1929 1772.3 1606.8 1413.4 1332.9 1281.6 1240.6
1220.1 1174.7 1098.5 1028.2 956.4 875.9 805.6 735.3 660.6 593.2
559.5 442.3 367.6 508.2 234.4 58.6 0
5558.5 5381.3 4911.1 4148 3311.7 2775.6 2427 2323 2282 2188.2
2081.3 2024.2 1994.9 1945.1 1792.8 1608.2 1410.5 1329.9 1275.7 1233.3
1209.8 1165.9 1091.2 1025.3 952 874.4 796.8 726.5 657.6 575.6
503.9 414.5 367.6 509.7 202.1 49.8 0
